Interzoll, Cover plates, Clamp profile sets-l, natural-coloured anodised aluminium, for screwing on 2 cover plates behind each other (Part Numbers)

Interzoll, Cover plates, Clamp profile sets-l, natural-coloured anodised aluminium, for screwing on 2 cover plates behind each other
  • Volume Discount
Notes:
Front profiles for rear ADG mounting and cover.
The EPS and EPS-I clamp profile sets are required for mounting of the cover plates (ADG...). This allows removal of the top covers without disassembly of the BGT side wall.
Exception: If a subrack with a profile side wall is used, the clamp profile is integrated with the bus or rear profile.
Scope of delivery:
2 clamp profiles, 2 front profiles, mounting material (BFS 0200, BFS 0400)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPS 00042-I
EPS 00063-I
EPS 00084-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
TE

34.08 €

1 Available 30 Days 42

46.58 €

1 Available 3 Days 63

55.78 €

1 Available 3 Days 84

Loading...

  1. 1

Basic information

Model Other

Tech Support