Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
83455-1020042 |
83455-1020142 |
83455-1021061 |
83455-1021161 |
83455-2020042 |
83455-2020142 |
83455-2021061 |
83455-2021161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection type | Door stop | No. of poles | Signal contact | Voltage max. V DC | Switching capacity max. (VA) | No. of NC contacts (signal contacts) | LED Indicator Quantity | Note | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.40 € | 1 | 4 Days | M8 connector | right | 4-pole | no | 75 | 10 | - | - | - | 0.0318 | ||
91.00 € | 1 | 4 Days | M8 connector | right | 4-pole | no | 24 | 0.2 | - | 1 | LED lights when safety door is closed | 0.0318 | ||
111.88 € | 1 | 4 Days | 8mm connector | right | 6-pole | yes | 30 | 10 | 1 | - | - | 0.0314 | ||
115.56 € | 1 | 4 Days | 8mm connector | right | 6-pole | yes | 24 | 0.2 | 1 | 1 | LED lights when safety door is closed | 0.0317 | ||
87.40 € | 1 | 4 Days | M8 connector | left | 4-pole | no | 75 | 10 | - | - | - | 0.0316 | ||
91.00 € | 1 | 4 Days | M8 connector | left | 4-pole | no | 24 | 0.2 | - | 1 | LED lights when safety door is closed | 0.0317 | ||
111.88 € | 1 | 4 Days | 8mm connector | left | 6-pole | yes | 30 | 10 | 1 | - | - | 0.0317 | ||
115.56 € | 1 | 4 Days | 8mm connector | left | 6-pole | yes | 24 | 0.2 | 1 | 1 | LED lights when safety door is closed | 0.0313 |
Loading...
Version 1 | magnetically coded | Main material | plastic | Item | Safety switch |
---|---|---|---|---|---|
Switching frequency max.(Hz) | 5 | No. of NC contacts (safety contacts) | 2 | Switching distance Sn ON(mm) | 5 |
Switching distance Sn OFF(mm) | 15 | PL Edelstahl | no |
Configure
Basic Attributes
Connection type
Door stop
No. of poles
Signal contact
Voltage max. V DC
Switching capacity max.(VA)
No. of NC contacts (signal contacts)
LED Indicator Quantity
Note
Filter by standard shipping days
Optional Attributes