Cable gland, polyamide (84100) (Part Numbers)

Cable gland, polyamide (84100)
· Large clamping range

· Optimal strain relief

· High vibration resistance.

· Protection class IP 68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84100-121500
84100-161500
84100-161510
84100-201500
84100-201510
84100-251500
84100-251510
84100-321500
84100-321510
84100-401500
84100-401510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 SW2 L=thread length Max. tightening torque on SW1
(Nm)
D=Thread SW1 D1=For diameter H max. Max. tightening torque on SW2
(Nm)
Weight in kg (ERP)
(kg)

0.76 €

1 4 Days with standard thread length1581.5M12X1.5153-6,5311.50.0032

0.86 €

1 4 Days with standard thread length2082.5M16x1.5205-9,535.52.50.0064

1.15 €

1 4 Days with long thread20152.5M16x1.5205-9,542.52.50.0068

1.10 €

1 4 Days with standard thread length2483.5M20X1.5248-13363.50.0084

1.64 €

1 4 Days with long thread24153.5M20X1.5248-13433.50.0092

1.56 €

1 4 Days with standard thread length2985M25x1.52911-174350.0151

2.17 €

1 4 Days with long thread29155M25x1.52911-175050.0169

2.28 €

1 4 Days with standard thread length36105M32x1.53615-215050.0242

3.81 €

1 4 Days with long thread36155M32x1.53615-215550.0260

7.31 €

1 4 Days with standard thread length46107.5M40X1.54619-28517.50.0407

9.62 €

1 4 Days with long thread46187.5M40X1.54619-28597.50.0434

Loading...

  1. 1

Basic information

Main colour light grey RAL 7035 Main material polyamide Item Cable gland
RoHS yes PL Edelstahl no

Tech Support