Connector with latch lock, form A straight bush (80130) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
80130-0806X2000
80130-0806X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P=cable length Weight in kg (ERP)
(kg)

35.48 €

1 4 Days 20000.0710

47.60 €

1 4 Days 50000.1500

Loading...

  1. 1

Basic information

D1 4.5 Component material polyurethane Main material polyurethane
Item Connector No. of conductors x conductor cross-section 6 X 0.25 mm² Component colour black
Main colour black Form A Safety rating IP65
Form definition straight bush Contamination level 3 Operating voltage(V) 30
Rated surge voltage(V) 800 Rated current (40 °C)(A) 1.5 Conductive resistance (20 °C)(Ω/Km) 79
Temperature range cable fixed -50 °C - +90 °C Halogen-free yes Nominal voltage(V) 300 AC
Test voltage(V) 2500 AC Cable bend radius fixed ≥ 10 x D1 Cable bend radius moving ≥ 5 x D1
Temperature range cable moving -25 °C - +90 °C Number of bend cycles max. 2000000 (25 °C) PL Edelstahl no

Tech Support