LED workplace lamps in an aluminium housing 230 volt, dimmable (86050) (86050-11X476)

LED workplace lamps in an aluminium housing 230 volt, dimmable (86050) 86050-11X476

Product Details:

Manufacturer part number: 86050-11X476

Brand: NORELEM

Price: 662.17

Delivery time: 4 Days


Technical Data:

L=Length: 476

Main colour: black anodised

ESD electrostatic discharging: yes

Beam angle: 80°

Luminous flux lm: 1396


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

86050-11X476

Part Number
86050-11X476
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Main colour ESD electrostatic discharging Beam angle Luminous flux lm Power consumption
(W)
Weight in kg (ERP)
(kg)

662.17 €

1 4 Days 476black anodisedyes80°1396171.36

Loading...

  1. 1

Basic information

Slot width 8 Version 2 type I Version 1 dimmable
Main material aluminium Item LED lamp Safety rating IP20
Protection class II Protective insulation Input switchable yes Dimmable yes
Operating voltage(V AC) 230 Operating frequency(Hz) 50 Operating current max.(A) 16
Colour rendition index 85 Colour temp. 4000 k (neutral white) Luminous efficacy(lm/W) 86
Wattage max.(W) 3500 RoHS yes PL Edelstahl no

This page is LED workplace lamps in an aluminium housing 230 volt, dimmable (86050), part number 86050-11X476.
You can find the detail information about specifications and dimensions on part number 86050-11X476.

Variation of this product

Part Number
86050-10X476
86050-10X953
86050-11X953
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Main colour ESD electrostatic discharging Beam angle Luminous flux lm Power consumption
(W)
Weight in kg (ERP)
(kg)

441.45 €

1 4 Days 476natural anodisedno80°1396171.36

640.62 €

1 4 Days 953natural anodisedno79°3294402.42

958.26 €

1 4 Days 953black anodisedyes79°3294402.42

Tech Support