TAC Mill TUNGREC EPO18R (Part Numbers)

TAC Mill TUNGREC EPO18R
High-precision cutter also enables 3D machining. - Insert with high sharpness, achieving smooth machining - Wide lineup suitable for a diverse range of machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPO18R025M25.0-02
EPO18R025M25.0-02L
EPO18R028M25.0-02
EPO18R028M25.0-02L
EPO18R030M32.0-02
EPO18R030M32.0-02L
EPO18R030M32.0-03
EPO18R032M32.0-02
EPO18R032M32.0-02L
EPO18R032M32.0-03
EPO18R035M32.0-02
EPO18R035M32.0-02L
EPO18R035M32.0-03
EPO18R040M32.0-02L
EPO18R040M32.0-03
EPO18R040M32.0-04
EPO18R040M42.0-02L
EPO18R050M32.0-03
EPO18R050M32.0-05
EPO18R050M42.0-03L
EPO18R063M32.0-04
EPO18R063M32.0-06
EPO18R063M42.0-03L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Tightening Screw Dimension ℓs
(mm)
Specifications

336.14 €

1 6 Days 2511525235CSTB-4L08580Standard blade

363.86 €

1 6 Days 2522025270CSTB-4L085150Long shank

336.14 €

1 6 Days 2811525235CSTB-4L08580Standard blade

363.86 €

1 6 Days 2822025270CSTB-4L085150Long shank

389.07 €

1 6 Days 3012032240CSTB-4L08580Standard blade

419.32 €

1 6 Days 3025532280CSTB-4L085175Long shank

412.60 €

1 6 Days 3012032340CSTB-4L08580Multi-edged

389.07 €

1 6 Days 3212032240CSTB-4L09380Standard blade

419.32 €

1 6 Days 3225532280CSTB-4L093175Long shank

412.60 €

1 6 Days 3212032340CSTB-4L09380Multi-edged

389.07 €

1 6 Days 3512032240CSTB-4L09380Standard blade

419.32 €

1 6 Days 3525532280CSTB-4L093175Long shank

412.60 €

1 6 Days 3512032340CSTB-4L09380Multi-edged

476.45 €

1 6 Days 4025532250CSTB-4L093205Long shank

461.33 €

1 6 Days 4012032340CSTB-4L09380Standard blade

489.05 €

1 6 Days 4012032440CSTB-4L09380Multi-edged

476.45 €

1 6 Days 40310422100CSTB-4L093210Long shank

484.86 €

1 6 Days 5012032340CSTB-4L09380Standard blade

551.23 €

1 6 Days 5012032540CSTB-4L09380Multi-edged

531.91 €

1 6 Days 5036042350CSTB-4L093310Long shank

598.28 €

1 6 Days 6312532445CSTB-4L12080Standard blade

645.34 €

1 6 Days 6312532645CSTB-4L12080Multi-edged

657.94 €

1 6 Days 6336042350CSTB-4L120310Long shank

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 16.9 Air Hole Available
Compatible Inserts AOMT1805~ AOGT1805~

Tech Support