BT30 Shank Arbor for Screw-in Tool SC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC16M08S10-BT30
SC20M10S10-BT30
SC25M12S10-BT30
SC32M16S10-BT30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outermost Diameter BD
(mm)
Mounting Screw Size CRKS
(mm)
Mounting Hole Diameter DCB
(mm)

454.25 €

1 9 Days 14.5M88.5

454.25 €

1 9 Days 18.5M1010.5

454.25 €

1 9 Days 23.5M1212.5

454.25 €

1 9 Days 28.5M1617

Loading...

  1. 1

Basic information

Underneck length (ℓ1)(mm) 10 Standard length under neck LPR(mm) 32

Tech Support