AXD4000 Type Front Face End Mill (Part Numbers)

AXD4000 Type Front Face End Mill
Low-Resistance Type Insert & High-Rigidity Body, Supports Good Wall Surface Accuracy, High-Speed Rotation, and Diverse Machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AXD4000R252SA25LA
AXD4000R252SA25LB
AXD4000R252SA25SA
AXD4000R252SA25SB
AXD4000R322SA32LA
AXD4000R322SA32LB
AXD4000R322SA32SA
AXD4000R322SA32SB
AXD4000R403SA32SA
AXD4000R403SA32SB
AXD4000R403SA42SA
AXD4000R403SA42SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ap)
(mm)
Underneck length (ℓ1)
(mm)
Total number of flutes
(Sheets)
Maximum allowable rotational speed
(min-1)

458.68 €

1 9 Days 251702515.580249000

458.68 €

1 9 Days 251702514.880249000

438.00 €

1 8 Days 251252515.550249000

438.00 €

1 9 Days 251252514.850249000

488.96 €

1 9 Days 322003215.580248000

488.96 €

1 9 Days 322003214.880248000

469.03 €

1 9 Days 321503215.550248000

469.03 €

1 9 Days 321503214.850248000

566.55 €

1 8 Days 401503215.550341000

566.55 €

1 9 Days 401503214.850341000

586.49 €

1 9 Days 401704215.580341000

586.49 €

1 9 Days 401704214.880341000

Loading...

  1. 1

Basic information

Wrench TKY08D Machining Application Details Plane / Groove / Side / Engraved Contour / Profiling Applicable Insert XDGX1750○○PDFR-GL
Clamp Screw TS3SB Seizure Inhibitor MK1KS

Tech Support