Aluminum Pamphlet Stand (for A4-Size) (Part Numbers)

Aluminum Pamphlet Stand (for A4-Size)

Click on this image to zoom in.

Click on this image to zoom in.

  • TAP-110S
  • TAP-204K
  • TAP-210S
  • TAP-304K
  • TAP-310S
  • TAP-404K
[Features]
· The frame is 100% aluminum, is superior in rustproofing and dirt resistance, and has excellent durability.
· The pamphlet cassette can be easily attached or detached so when adding or replacing pamphlets, work can be efficiently performed on a per cassette basis.
· There are 10 cassettes in the vertical type, allowing various types of brochures to be displayed and stored.
· The inclined type is designed so that the stored pamphlets can be seen full-face, making it ideal for pamphlet display.
· It is easy to move with casters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAP-110S
TAP-204K
TAP-210S
TAP-310S
TAP-404K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Frontage
(mm)
Depth
(mm)
Height
(mm)
Type Number of Steps Trusco Code Mass
(g)
Amount Of Content

308.15 €

1 8 Days 3084561556Vertical type1 Row 10 Levels A4 Size329-452896001 unit

340.45 €

1 8 Days 5424911256Inclined type2 Row 4 Levels A4 Size329-455289001 unit

409.54 €

1 8 Days 5424561556Vertical type2 Row 10 Levels A4 Size329-4536140001 unit

519.68 €

1 8 Days 7764561556Vertical type3 Rows, 10 Levels, A4 Size329-4544185001 unit

476.32 €

1 8 Days 10104911256Inclined type4 Rows, 4 Levels, A4 Size329-4579136001 unit

Loading...

  1. 1

Basic information

Product Type Pamphlet Stand Collar Other Color Details Body: silver, Cassette: clear blue
Storage size (width x depth)(mm) 215×22 Caster ø53 mm Dual Casters (Screw M8xP1.25x30L) Amount Of Content 1 unit

Tech Support