Economy Type Insulated Screwdriver (Part Numbers)

Economy Type Insulated Screwdriver
[Features]
·Electric-thermal instant bonding machine
·Reliable electronically controlled heater adopted
·Preheating time: Approx. 12 minutes
·Adhesive discharge amount: 20 g/min

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
815VDE-0-100
815VDE-3-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip size / Phillips (+) Shaft length
(mm)
Overall Length
(mm)
Weight
(g)
Grip Size: Diameter x Length
(mm)

17.49 €

1 6 Days No. 01001904027×90

39.26 €

1 10 Days No. 320032017536×120

Loading...

  1. 1

Basic information

Tip standards Phillips (+) Single Product/Set Classification Single Item

Tech Support