Coated Rod for Soft Steel to 550 MPa Grade Steel TB-43【1-4 Pieces Per Package】 (Part Numbers)

Coated Rod for Soft Steel to 550 MPa Grade Steel TB-43
Suitable for thin middle shelves. Contains iron powder, and has excellent re-arc performance. The bead spreads out well, and it is suitable for tuck, intermittent, and fillet welding. Vertically downward motion is also possible under 3.2 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB-43-2.6-5
TB-43-2.6-20
TB-43-3.2-5
TB-43-3.2-20
TB-43-4-5
TB-43-4-20
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content Mass
(g)

65.09 €

1 5 Days 2.660–10050~901 Case (5 kg)5000

174.39 €

4 Pieces Per Package

1 pack 8 Days 2.660–10050~901 Box (5 kg x 4 Cases)20000

61.41 €

1 5 Days 3.2100–14090~1301 Case (5 kg)5000

164.96 €

4 Pieces Per Package

1 pack 7 Days 3.2100–14090~1301 Box (5 kg x 4 Cases)20000

59.57 €

1 9 Days 4140~190120~1701 Case (5 kg)5000

162.02 €

1 15 Days 4140~190120~1701 Box (5 kg x 4 Cases)20000

Loading...

  1. 1

Basic information

Product Type Welding rod JIS Standard Z3211 E4303 AWS Standard -
Application and Usage Characteristic Suitable for thin and medium-sized plates. Contains iron powder and has excellent re-arc property. Bead spreads out well, and it is suitable for tuck, intermittent, and fillet welding. For 3.2 mm or less, vertical downward welding is also possible. Chemical Composition of Deposited Metal C(%) 0.08 Chemical Composition of Deposited Metal Si(%) 0.13
Chemical Composition of Deposited Metal Mn(%) 0.33 Chemical Composition of Deposited Metal P(%) 0.014 Chemical Composition of Deposited Metal S(%) 0.010
Identification Color, Rod End Color Silver-gray color Identification Color, Secondary Color Orange Mechanical Properties of Weld Metal Proof Stress MPa 410
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 460 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 27 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 110
Authorized by the Classification Society of Japan -

Tech Support