Morse Taper Sleeve A Type (Tank Type) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BT40-MTA1-45
BT40-MTA1-120
BT40-MTA2-60
BT40-MTA2-120
BT40-MTA3-75
BT40-MTA3-135
BT40-MTA4-95
BT40-MTA4-165
BT50-MTA1-45
BT50-MTA1-120
BT50-MTA1-180
BT50-MTA2-45
BT50-MTA2-135
BT50-MTA2-180
BT50-MTA3-45
BT50-MTA3-150
BT50-MTA3-180
BT50-MTA4-75
BT50-MTA4-180
BT50-MTA5-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle types Holder Length L
(mm)
Spindle side applicable holder Internal taper shape Weight
(kg)
Chuck end outer diameter
(mm)

156.58 €

1 8 Days BT4045Taper NO.40MT1125

128.48 €

1 8 Days BT40120Taper NO.40MT11.325

157.49 €

1 8 Days BT4060Taper NO.40MT21.132

129.12 €

1 8 Days BT40120Taper NO.40MT21.432

170.88 €

1 8 Days BT4075Taper NO.40MT31.240

131.63 €

1 8 Days BT40135Taper NO.40MT31.840

172.69 €

1 10 Days BT4095Taper NO.40MT41.450

146.60 €

1 8 Days BT40165Taper NO.40MT42.450

197.58 €

1 8 Days BT5045Taper NO.50MT1425

250.17 €

1 8 Days BT50120Taper NO.50MT14.325

253.83 €

1 8 Days BT50180Taper NO.50MT14.325

197.58 €

1 8 Days BT5045Taper NO.50MT2432

250.80 €

1 8 Days BT50135Taper NO.50MT24.432

270.96 €

1 8 Days BT50180Taper NO.50MT24.632

196.94 €

1 8 Days BT5045Taper NO.50MT33.940

262.46 €

1 8 Days BT50150Taper NO.50MT34.740

272.84 €

1 8 Days BT50180Taper NO.50MT34.940

227.04 €

1 8 Days BT5075Taper NO.50MT4450

270.96 €

1 8 Days BT50105Taper NO.50MT44.665

257.08 €

1 8 Days BT50180Taper NO.50MT55.450

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Tool Type Drill

Tech Support