IMX-S3A 3-Flute Square Head for Processing Aluminum Alloy (Part Numbers)

IMX-S3A 3-Flute Square Head for Processing Aluminum Alloy
Achieves high efficiency machining with a blade shape with a larger rake angle for aluminum alloy machining and mirror finishing of rake surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IMX10S3A10008-ET2020

Part Number
IMX10S3A10008-ET2020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

116.15 €

1 8 Days

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Inclined Cuts Outer Diameter (D)(φ) 10 Total number of flutes(sheet) 3
Effective cutting edge length (Ad)(mm) 8.5 Head Length(mm) 16 Neck diameter(mm) 9.7
Material type ET2020

Tech Support