Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3044-003.000 |
3044-004.000 |
3044-005.000 |
3044-006.000 |
3044-008.000 |
3044-010.000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Shank diameter (d) (mm) | blade diameter d1 (mm) | Effective length of blade l2 (mm) | Ball Radius r (mm) | |
---|---|---|---|---|---|---|---|---|---|
163.46 € | 1 | Available | 25 Days | 75 | 6 | 3 | 4 | 1.5 | |
130.34 € | 1 | Available | 25 Days | 75 | 6 | 4 | 5 | 2 | |
134.54 € | 1 | Available | 25 Days | 75 | 6 | 5 | 6 | 2.5 | |
142.61 € | 1 | Available | 25 Days | 75 | 8 | 6 | 8 | 3 | |
173.02 € | 1 | Available | 25 Days | 100 | 10 | 8 | 12 | 4 | |
223.60 € | 1 | Available | 25 Days | 100 | 12 | 10 | 15 | 5 |
Loading...
Type | Ball | Number of flutes(sheet) | 2 | Coating | Other |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | FIRE |
Blade diameter tolerance | h10 |
Configure
Basic Attributes
Overall Length (L)(mm)
Shank diameter (d)(mm)
blade diameter d1(mm)
Effective length of blade l2(mm)
Ball Radius r(mm)
Type
Filter by standard shipping days
Optional Attributes