Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3859-008.000
Part Number
|
---|
3859-008.000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Underneck length (ℓ3) (mm) | Shank diameter (d) (mm) | blade diameter d1 (mm) | Corner Radius r (mm) | Effective length of blade l2 (mm) | Neck base diameter d3 (mm) | Neck parallel portion l3 (mm) | Gradient Angle β (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
166.21 € | 1 | Available | 25 Days | 120 | 75 | 10 | 8 | 2.0 | 7 | 7.6 | 30 | 0.8 |
Loading...
Type | Ball | Number of flutes(sheet) | 2 | Coating | Other |
---|---|---|---|---|---|
Torsional Angle(°) | 30 | Tool Material | Carbide | Standard | G.S. |
Coating Details | FIRE | Blade diameter tolerance | h8 |
This page is High Precision Ball End Mill Long Reach 2-Flute Radius GF500T 3859, part number 3859-008.000.
You can find the detail information about specifications and dimensions on part number 3859-008.000.
Configure
Basic Attributes
Type
Overall Length (L)(mm)
Underneck length (ℓ3)(mm)
Shank diameter (d)(mm)
blade diameter d1(mm)
Corner Radius r(mm)
Effective length of blade l2(mm)
Neck base diameter d3(mm)
Neck parallel portion l3(mm)
Gradient Angle β(°)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3859-002.000 |
3859-003.000 |
3859-004.000 |
3859-006.000 |
3859-010.000 |
3859-012.000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (L) (mm) | Underneck length (ℓ3) (mm) | Shank diameter (d) (mm) | blade diameter d1 (mm) | Corner Radius r (mm) | Effective length of blade l2 (mm) | Neck base diameter d3 (mm) | Neck parallel portion l3 (mm) | Gradient Angle β (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.72 € | 1 | Available | 25 Days | 80 | 40 | 6 | 2.00 | 0.5 | 3 | 1.8 | 8 | 2.9 | |
138.58 € | 1 | Available | 8 Days | 80 | 40 | 6 | 3 | 0.5 | 3.5 | 2.8 | 12 | 2.2 | |
118.36 € | 1 | Available | 25 Days | 80 | 40 | 6 | 4 | 1.0 | 4 | 3.8 | 20 | 1.4 | |
162.03 € | 1 | Available | 25 Days | 100 | 60 | 8 | 6 | 2.0 | 6 | 5.6 | 25 | 1 | |
169.23 € | 1 | Available | 25 Days | 120 | 70 | 12 | 10 | 3.0 | 8 | 9.6 | 30 | 0.8 | |
314.59 € | 1 | Available | 25 Days | 150 | 100 | 16 | 12 | 4.0 | 10 | 11.5 | 35 | 1.2 |