Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3854-006.000 |
3854-008.000 |
3854-010.000 |
3854-012.000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Shank diameter (d) (mm) | blade diameter d1 (mm) | Effective length of blade l2 (mm) | Ball Radius r (mm) | |
---|---|---|---|---|---|---|---|---|---|
118.02 € | 1 | Available | 25 Days | 57 | 6 | 6 | 12 | 3 | |
146.03 € | 1 | Available | 25 Days | 63 | 8 | 8 | 16 | 4 | |
137.73 € | 1 | Available | 25 Days | 72 | 10 | 10 | 20 | 5 | |
208.14 € | 1 | Available | 25 Days | 83 | 12 | 12 | 24 | 6 |
Loading...
Type | Ball | Number of flutes(sheet) | 2 | Coating | Other |
---|---|---|---|---|---|
Torsional Angle(°) | 30 | Tool Material | Carbide | Standard | G.S. |
Coating Details | FIRE | Blade diameter tolerance | h8 |
Configure
Basic Attributes
Overall Length (L)(mm)
Shank diameter (d)(mm)
blade diameter d1(mm)
Effective length of blade l2(mm)
Ball Radius r(mm)
Type
Filter by standard shipping days
Optional Attributes