Manufacturer part number: BBB2010-BX850
Brand: TUNGALOY
Price: 268.32 €
Delivery time: 6 Days
R Size: 0.5 mm
Blade length (ℓ): 0.7 mm
Underneck length (ℓ1): 2 mm
Blade diameter: 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BBB2010-BX850
Type | Ball | Number of flutes(sheet) | 2 | Overall Length (L)(mm) | 50 |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 6 | R Precision(μm) | ±5 | With/Without Torsion | NA |
Material type details | BX850 | Shank diameter tolerance | h6 |