TUNGMEISTER Head for Chamfering VCR (Part Numbers)

TUNGMEISTER Head for Chamfering VCR
New breakthrough in end mill processing. The ideal tool from among the many possible tool shapes. Dramatically reduces tool interchange time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VCR080L07.5R10-02S05-AH725
VCR100L09.5R16-02S06-AH725
VCR100L09.5R25-02S06-AH725
VCR127L12.0R30-02S08-AH725
VCR127L12.0R40-02S08-AH725
VCR160L15.0R50-02S10-AH725
VCR200L07.0R60-02S12-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions φD
(mm)
Dimension L
(mm)
Dimensions ap
(mm)
Dimension R
(mm)
Dimensions φDc
(mm)
φD1
(mm)
Dimension S
(mm)
Wrench

80.81 €

2 6 Days 5.810.57.51.087.6S05KEYV-S05

91.38 €

2 6 Days 6.812.59.51.6109.5S06KEYV-S06

91.38 €

2 6 Days 5.112.59.52.5109.5S06KEYV-S06

114.36 €

2 6 Days 6.515.6123.012.712.2S08KEYV-S08

114.36 €

2 6 Days 4.715.6124.012.712.2S08KEYV-S08

123.08 €

2 6 Days 6.219.1155.01615.2S10KEYV-S10

140.73 €

2 6 Days 817.476.02018.3S12KEYV-S12

Loading...

  1. 1

Basic information

Number of flutes 2 Torsional Angle(°) 0 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials
Application r for Chamfering Application 2 Chamfering

Tech Support