Outer Diameter Cutting PN/CP/CE/SP (Part Numbers)

Outer Diameter Cutting PN/CP/CE/SP
TAC cartridge. Plentiful types and models to support a wide range of work materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSKER10CA-09
CSKPL12CA-12
CSKPR10CA-09
CSKPR12CA-12
CSKPR16CA
CSSER12CA-12
CSSPL10CA-09
CSSPL12CA-12
CSSPR10CA-09
CSSPR12CA-12
CSSPR16CA
CSYPL10CA-09
CSYPR10CA-09
CSYPR12CA-12
CSYPR16CA
CTFEL10CA-11
CTFER10CA-11
CTFER12CA-16
CTFPL10CA-11
CTFPL12CA-16
CTFPL16CA
CTFPL20CA
CTFPR10CA-11
CTFPR12CA-16
CTFPR16CA
CTFPR20CA
CTGEL10CA-11
CTGEL12CA-16
CTGER10CA-11
CTGER12CA-16
CTGPL10CA-11
CTGPL12CA-16
CTGPL16CA
CTGPR10CA-11
CTGPR12CA-16
CTSER10CA-11
CTSPL10CA-11
CTSPL12CA-16
CTSPR10CA-11
CTSPR12CA-16
CTTER10CA-11
CTTER12CA-16
CTTPL10CA-11
CTTPL16CA
CTTPR10CA-11
CTTPR12CA-16
CTWPL12CA-16
CTWPR10CA-11
CTWPR12CA-16
PSYNR10CA-09
PSYNR12CA-12
PSYNR16CA
PSYNR20CA
PTFNL10CA-11
PTFNL12CA-16
PTFNL16CA
PTFNL20CA
PTFNR10CA-11
PTFNR12CA-16
PTFNR16CA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Clamp Shape Cutting Direction   Dimension L
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension l3
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Dimension B
(mm)
Dimension T
(mm)
Dimension F
(mm)
Standard corner rε
(mm)
Insert Used Dimensions α
(°)
Dimensions β
(°)
Dimension ℓ1
(mm)
Dimension ℓ2
(mm)
Dimension ℓ3
(mm)
Dimensions φDm1
(mm)
Dimensions φDm2
(mm)
Dimension e1
(mm)
Dimensions M
(mm)
Dimension X
(mm)

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1014.5105140.8SE□□0903□□1055011.38405520--

163.16 €

1 6 Days Outer DiameterClamp-onLeft-handPozidriv----1219.5156200.8SP□□1203□□525517850-20--

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1014.5105140.8SP□□0903□□505012840-20--

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1219.5156200.8SP□□1203□□525517850-20--

223.12 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1616170250.8SP□□1203□□506322855-25--

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1219.5156200.8SE□□1203□□10047128507520--

163.16 €

1 6 Days Outer DiameterClamp-onLeft-handPozidriv----1014.5105140.8SP□□0903□□3044118405520--

163.16 €

1 6 Days Outer DiameterClamp-onLeft-handPozidriv----1219.5156200.8SP□□1203□□4047138507520--

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1014.5105140.8SP□□0903□□3044118405520--

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1219.5156200.8SP□□1203□□4047138507520--

223.12 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1616170250.8SP□□1203□□0053158557525--

163.16 €

1 6 Days Outer DiameterClamp-onLeft-handPozidriv----1014.5105140.8SP□□0903□□505015840-20--

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1014.5105140.8SP□□0903□□505015840-20--

163.16 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1219.5156200.8SP□□1203□□525519850-20--

223.12 €

1 6 Days Outer DiameterClamp-onRight-handPozidriv----1616170250.8SP□□1203□□506323855-25--

163.16 €

1 6 Days Outer Diameter-Left-hand-47-29----------50-------

163.16 €

1 6 Days Outer Diameter-Right-hand-47-29----------50-------

163.16 €

1 6 Days Outer Diameter-Right-hand-51.5-28----------55-------

163.16 €

1 6 Days Outer Diameter-Left-hand-47.4-29----------50-------

163.16 €

1 6 Days Outer Diameter-Left-hand-52.4-28----------55-------

223.12 €

1 6 Days Outer Diameter-Left-hand-602536----------63-------

223.12 €

1 6 Days Outer Diameter-Left-hand-67-40----------70-------

163.16 €

1 6 Days Outer Diameter-Right-hand-47.4-29----------50-------

163.16 €

1 6 Days Outer Diameter-Right-hand-52.4-28----------55-------

223.12 €

1 6 Days Outer Diameter-Right-hand-602536----------63-------

223.12 €

1 6 Days Outer Diameter-Right-hand-67-40----------70-------

163.16 €

1 6 Days Outer Diameter-Left-hand-46.3-29----------50-------

163.16 €

1 6 Days Outer Diameter-Left-hand-51-28----------55-------

163.16 €

1 6 Days Outer Diameter-Right-hand-46.3-29----------50-------

163.16 €

1 6 Days Outer Diameter-Right-hand-51-28----------55-------

163.16 €

1 6 Days Outer Diameter-Left-hand-47.7-28----------50-------

163.16 €

1 6 Days Outer Diameter-Left-hand-52-28----------55-------

223.12 €

1 6 Days Outer Diameter-Left-hand-602535----------63-------

163.16 €

1 6 Days Outer Diameter-Right-hand-47.7-28----------50-------

163.16 €

1 6 Days Outer Diameter-Right-hand-52-28----------55-------

163.16 €

1 6 Days Outer Diameter-Right-hand-48.2-28--------45-44-----4.5-

163.16 €

1 6 Days Outer Diameter-Left-hand-48.2-27--------45-44-----4.5-

163.29 €

1 6 Days Outer Diameter-Left-hand-54.2-24--------45-47-----6.5-

163.16 €

1 6 Days Outer Diameter-Right-hand-48.2-27--------45-44-----4.5-

163.29 €

1 6 Days Outer Diameter-Right-hand-54.2-24--------45-47-----6.5-

163.16 €

1 6 Days Outer Diameter-Right-hand-46.1-27--------30-50-----6-

163.16 €

1 6 Days Outer Diameter-Right-hand-51-26--------30-55-----8-

163.16 €

1 6 Days Outer Diameter-Left-hand-47.5-28--------30-50-----6-

223.12 €

1 6 Days Outer Diameter-Left-hand-582533--------30-63-----10-

163.16 €

1 6 Days Outer Diameter-Right-hand-47.5-28--------30-50-----6-

163.16 €

1 6 Days Outer Diameter-Right-hand-52-24--------30-55-----8-

163.16 €

1 6 Days Outer Diameter-Left-hand-51.3-24--------60-47-----5-

163.16 €

1 6 Days Outer Diameter-Right-hand-46.3-26--------60-44-----3-

163.16 €

1 6 Days Outer Diameter-Right-hand-51.3-24--------60-47-----5-

163.16 €

1 6 Days -Pin LockRight-handNegative----1014.5105140.8SN□□0903□□-6-85014840-20--

162.59 €

1 6 Days -Pin LockRight-handNegative----1219.5156200.8SN□□1204□□-6-85518850-20--

223.12 €

1 6 Days -Pin LockRight-handNegative----1616170250.8SN□□1204□□-6-86326855-25--

223.12 €

1 6 Days -Pin LockRight-handNegative----2020190251.2SN□□1506□□-6-770301070-30--

163.16 €

1 6 Days Outer Diameter-Left-hand-47.8-35----------50-------

163.16 €

1 6 Days Outer Diameter-Left-hand-52.4-38----------55-------

223.12 €

1 6 Days Outer Diameter-Left-hand-602538----------63-------

223.12 €

1 6 Days Outer Diameter-Left-hand-67-40----------70-------

162.59 €

1 6 Days Outer Diameter-Right-hand-47.8-35----------50-------

163.16 €

1 6 Days Outer Diameter-Right-hand-52.4-38----------55-------

223.12 €

1 6 Days Outer Diameter-Right-hand-602538----------63-------

Loading...

Tech Support