Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T06024C50.5ISO |
T06031C70.7ISO |
T0604C90.8ISO |
T08048D101.0ISO |
T0806D131.0ISO |
T0806D141.25ISO |
T1008D161.0ISO |
T1008D171.5ISO |
T12095D201.75ISO |
T1210D211.5ISO |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | M Details | Shank diameter (d) | Tool Diameter (D) (mm) | Number of flutes | Under Head Length (I) (mm) | Df (mm) | If (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.43 € | 1 | 5 Days | M3 | 0.5 | 58 | φ≧ 4 | 6 | 2.4 | 3 | 5.3 | 3.6 | 5.9 | ||
227.43 € | 1 | 5 Days | M4 | 0.7 | 58 | φ≧ 5 | 6 | 3.1 | 3 | 7.4 | 4.3 | 8 | ||
227.43 € | 1 | 5 Days | M5 | 0.8 | 58 | φ≧ 6 | 6 | 4 | 3 | 9.2 | 5.2 | 9.8 | ||
271.59 € | 1 | 5 Days | M6 | 1 | 64 | φ≧ 7 | 8 | 4.8 | 4 | 10.5 | 6.4 | 11.3 | ||
271.59 € | 1 | 5 Days | - | 1 | 64 | φ≧ 9 | 8 | 6 | 4 | 13.5 | 7.6 | 14.3 | ||
271.59 € | 1 | 5 Days | M8 | 1.25 | 64 | φ≧10 | 8 | 6 | 4 | 14.4 | 7.6 | 15.2 | ||
336.76 € | 1 | 5 Days | - | 1 | 73 | φ≧10 | 10 | 8 | 4 | 16.5 | 9.6 | 17.3 | ||
336.76 € | 1 | 5 Days | M10 | 1.5 | 73 | φ≧12 | 10 | 8 | 4 | 17.3 | 9.8 | 18.2 | ||
383.56 € | 1 | 5 Days | M12 | 1.75 | 84 | φ≧12 | 12 | 9.5 | 4 | 20.1 | 11.5 | 21.1 | ||
383.56 € | 1 | 5 Days | - | 1.5 | 84 | φ≧14 | 12 | 10 | 4 | 21.8 | 11.8 | 22.7 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | Nitriding Treatment | Features | Shortens machining time because both chamfering and thread cutting can be done with the same tool. Compatible with relatively large diameters. Unique coating technology supplies excellent abrasion and heat resistance. Machining stability has been increased by reducing cutting scraps. Short cycle time increases productivity. Screw depth is compatible with up to double the machine screw diameter. |
Configure
Basic Attributes
Screw size (Nominal)
Pitch (P), Number of Threading(mm)
Overall Length (L)(mm)
M Details
Shank diameter (d)
Tool Diameter (D)(mm)
Number of flutes
Under Head Length (I)(mm)
Type
Filter by standard shipping days
Optional Attributes