Gourd-Shaped Surface Bit (Part Numbers)

Gourd-Shaped Surface Bit
  • Promotional pricing
Ideal for grooving and chamfering of wood.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SRB-15
SRB-16
SRB-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade size
(mm)
Product Width
(mm)
Product Depth
(mm)
Product Weight
(g)

8.36 €

5.10 €

1 Same day

Stock

D (Width) 27 x H (Height) 13 x R (Curve) 4/Bearing 9.5272780

9.27 €

4.54 €

1 Same day

Stock

D (Width) 32 x H (Height) 15 x R (Radius of curvature) 4.7, Bearing 12.73232100

10.32 €

5.78 €

1 Same day

Stock

D (Width) 38 x H (Height) 19 x R (Radius of Curvature) 6.4, Bearing 12.73838140

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 6 Product Height(mm) 70 Application Making grooves and chamfering wood.
Function 1 Tip bit for trimmer. Function 2 Durability is exceptional, since very hard carbide tip is carefully selected. Notes 1 Do not hit or drop the blade because the tip is vulnerable to impact. Do not touch the blade after use because it becomes hot.
Notes 2 For work that requires accuracy, try out the product on materials used in the operation beforehand. Notes 3 When not in use, please store out of the reach of children and non-users away from humidity.

Tech Support