Carbide Shank Tool Holder (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRC1012M
CRC1218P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Shank diameter (d)
(mm)

301.44 €

1 5 Days 15010

430.77 €

1 5 Days 17012

Loading...

  1. 1

Basic information

Mounting Method With handle Underneck length (ℓ1)(mm) 0

Tech Support