MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel DW-Z110 (Part Numbers)

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel DW-Z110
Lime-titania welding rod with excellent welding workability, X-ray performance and mechanical properties. Excellent workability in all positions, and since coating agent contains large amounts of iron powder, welding speed is quick and re-arc performance is also excellent to enhance work efficiency.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DW-Z110-1.2-20
DW-Z110-1.4-20
DW-Z110-1.6-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Lateral Lateral horizontal fillet Vertical Downward Fillet Weld

170.15 €

1 7 Days 1.2120~300120~220120~280120~300200~260

172.22 €

1 15 Days 1.4150~350150~230150~320150~350220~270

170.01 €

1 8 Days 1.6180~400180~240180~350180~400230~280

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard Z3313 T 49J 0 T1-1 C A-U (Previously YFW-C50DR) AWS Standard A5.20 E71T-1C Applicable
Compatible Material Type For all positions Amount Of Content 1 Box (20 kg) Mass(g) 20000
Application and Usage Characteristic Butt-jointing or fillet welding of steel frames, steel towers, industrial machines, etc. It is designed to be able to take all positions while emphasizing horizontal fillets. Horizontal fillet welding has excellent slag removal properties and achieves flat and well-matched glossy bead with wave crests. Low fume / low spattering and good arc stability. Main Points of Work For downward and upward positions, set the current lower than the DW-100. For large leg length (7-8 mm) with horizontal fillets, small weaving and toe end alignment become stabilized. Chemical Composition of Deposited Metal C(%) 0.06
Chemical Composition of Deposited Metal Si(%) 0.50 Chemical Composition of Deposited Metal Mn(%) 1.25 Chemical Composition of Deposited Metal P(%) 0.012
Chemical Composition of Deposited Metal S(%) 0.009 Mechanical Properties of Weld Metal Proof Stress MPa 470 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 560
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 26 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 88

Tech Support