Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R216.42-06030-AI06G-1610 |
R216.42-06030-AI06G-1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160.55 € | 1 | Available | 6 Days | 3 | General Steel[○] / Quenched and tempered steel[○] / High Hardness Steel: to HRC60[○] | 6 | 2 | 57 | - | 8 | 6 | 14 | 4° | 35.50 (Per Rotation) | 5.7 | 21 | Cylindrical shank | GC1610 | |
104.97 € | 1 | 6 Days | 3 | General Steel[○] / Quenched and tempered steel[○] / High Hardness Steel: to HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 6 | 2 | 57 | - | 8 | 6 | 14 | 4° | 35.50 (Per Rotation) | 5.7 | 21 | Cylindrical shank | GC1620 |
Loading...
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |
Specifications | Center Cut / Hardness ≤ 43 HRC ≤ 63 |
Configure
Basic Attributes
work material
Underneck length (ℓ1)(mm)
Type
R Size(mm)
Blade length (ℓ)(mm)
Number of flutes(sheet)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Tool Diameter(mm)
Axial rake angle α0(deg)
Dimensions α21(deg)
Twist lsh(mm)
Dimensions/D4(mm)
Dimensions/l3(mm)
Filter by standard shipping days
Optional Attributes