Stainless Steel Welding Rod RNY316L (Part Numbers)

Stainless Steel Welding Rod RNY316L
Low carbon stainless steel welding bar that is the first of its kind to be manufactured in Japan. Immobilization heat treatment after welding of low carbon 18Cr-12Ni-2Mo stainless steel (SUS316L) plate, casting, etc., for important chemical equipment can be omitted due to the low risk of intergranular corrosion. The lime titania coating allows for welding in all positions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RNY316L-2.0-2
RNY316L-2.6-2
RNY316L-3.2-5
RNY316L-4.0-5
RNY316L-5.0-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content Mass
(kg)

100.31 €

1 8 Days 225040~5035~601 Box (2 kg)2

73.06 €

1 8 Days 2.630050~9045~801 Box (2 kg)2

123.25 €

1 8 Days 3.235080–12065~1101 Box (5 kg)5

119.88 €

1 8 Days 4350110~15085~1351 Box (5 kg)5

117.00 €

1 8 Days 5350150~200-1 Box (5 kg)5

Loading...

  1. 1

Basic information

Product Type Welding rod JIS Standard ES316L-16 Equivalent AWS Standard E316L-16 Equivalent
Mechanical property: Tensile strength(MPa) 586 (example, JIS standard: 490:≤) Mechanical property: 5D elongation(%) 42.4 (example, JIS standard: 25:≤) Mechanical property: Absorbed energy(J) 100 (20°C)(example, JIS standard: -)
Identification Color End Surface: Green, Side Surface: - Authorized by the Classification Society of Japan NK、ABS、NV Applications and Special Features Low carbon stainless steel welding bar that is the newest of such products to Japan. There is minimal granular field corrosion risk with this product, so it can be welded to low carbon 18Cr-12Ni-2Mo stainless steel panels (SUS316L), forged items, etc. for serious chemical devices, as well as undergo post-welding fixed heat treatment. Lime titanium type covering is used for full-body welding.
Notes Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface.

Tech Support