Pin Punch - Octagonal Cylinder (Part Numbers)

Pin Punch - Octagonal Cylinder
[Features]
· It is a pin punch with an octagonal body used for extracting taper pins, spring pins, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CR-SMPP2H
CR-SMPP2.5H
CR-SMPP3H
CR-SMPP4H
CR-SMPP5H
CR-SMPP6H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detailed Types of Punch Overall Length
(mm)
Hole Diameter
(mm)
Tip diameter Set Content
(Point)
Set Content

8.31 €

1 4 Days Belt7632---

8.31 €

1 4 Days Other---16Chisel: 1/2 x 3/8 x 6/5/8 x 1/2 x 7/3/4 x 5/8 x 8/7/8 x 3/4 x 8/7/8 x 3/4 x 10/1 x 7/8 x 10, Center Punch, 5/32 x 3/8 x 6/7/32 x 1/2 x 8, Tapered Pin Punch, 1/8 x 3/8 x 6/7/32 x 1/2 x 10/3/8 x 5/8 x 10, Pin Punch: 3/8 x 5/8 x 8

8.31 €

1 4 Days Belt9512---

8.31 €

1 4 Days Belt9048---

8.31 €

1 4 Days Pin150-3mm--

8.31 €

1 4 Days Pin150-2mm--

Loading...

  1. 1

Basic information

Product Type Punch

Tech Support