SPEED / T 2 Flute Anti-Vibration Long (Part Numbers)

SPEED / T 2 Flute Anti-Vibration Long

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
[Features]
· Supports high speed processing and large cutting depth with vibration prevention effects due to core thickness change.
· P type T coat has a high thermal oxidation temperature and surface hardness, provides a long life, and has a wide range of compatible work materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P-LET0402T

Part Number
P-LET0402T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.90 €

24.43 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Blade diameter (D)(φ) 4 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Blade length (ℓ)(mm) 20
Number of flutes(sheet) 2 Type Long-Neck Square Shank diameter (d)(mm) 6
Overall Length (L)(mm) 75 Machining Application Side / Groove / Plunging (Z feed) Torsion Angle (θ) Standard Helix (30˚ to 40˚)
Coating Details AlTiN Vibration Damping Proofing Available Torsion Angle details(°) 35

This page is SPEED / T 2 Flute Anti-Vibration Long, part number P-LET0402T.
You can find the detail information about specifications and dimensions on part number P-LET0402T.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360