SPEED / T 2 Flute SI Coat Ball

SPEED / T 2 Flute SI Coat Ball

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
[Features]
· A low priced ball end mill with a high hardness, high thermal oxidation temperature silicon-based (SI) coating applied to the Nano600 material of the frequently used sizes of R0.5 to R3.0 with a total length of 75 mm, R4 to R6 with a total length of 100 mm, and R8 with a total length of 150 mm, making it ideal for NAK molded materials and SKD cutting materials.
· Torsion angle of 35° ideal for rough-medium finishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MLB0802SI

Part Number
MLB0802SI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.52 €

26.79 €

1 Same day

Stock

Loading...

  1. 1

Basic information

R Size(mm) R 4.0 Type Long-Neck Ball Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron
Blade length (ℓ)(mm) 16 Number of flutes(sheet) 2 Coating Other
Overall Length (L)(mm) 100 Shank diameter (d)(mm) 8 R Precision(μm) 0 ~−0.02
Machining Application Curved surface / Side / Engraving / R Groove Blade diameter(mm) 8.0 Coating Details TiSiN
Torsional Angle(°) 35

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360