Techno Power ® Crosslay【12 Pieces Per Package】 (Part Numbers)

Techno Power ® Crosslay
  • Volume Discount
[Features]
·A thick type with excellent strength, absorbency, water retention, and wiping performance.
·Since it is made of a low dust generation material, it is suitable for wiping precision parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-2105-11

Part Number
1-2105-11
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

158.57 €

12 Pieces Per Package

1 pack Available 6 Days 1 Box (50 Sheets/Bag x 12 Bags)

Loading...

  1. 1

Basic information

Product Type Non-woven waste Shape Sheet Fabric New products
Type Dry Sheet size(mm) 335×343 Details Type Fourfold type
Material Rayon, Polyester Manufacturer Model Number 63260 JAN Code 4901750632601
Amount Of Content 1 Box (50 Sheets/Bag x 12 Bags)

Tech Support