Z-EAL Extension Adapter (Part Numbers)

Z-EAL Extension Adapter
  • Volume Discount
[Features]
· A compact design that facilitates use in confined spaces.
· Outstanding usability thanks to precision of all the parts.
· A newly shaped ball dimple realizes a junction with no backlash. (PAT.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3322AZ-75

Part Number
3322AZ-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.02 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Extension Bar Socket shape Joint type Overall Length(mm) 75
JAN Code 4991644010288 Trusco Code 481-9845 Material Chrome Molybdenum Steel (SCM435)
Mass(g) 42 Insertion Angle Concavity 9.5 Insertion Angle Convexity 6.35

This page is Z-EAL Extension Adapter, part number 3322AZ-75.
You can find the detail information about specifications and dimensions on part number 3322AZ-75.

Tech Support