Silent Wire Mesh Type with Stopper (Part Numbers)

Silent Wire Mesh Type with Stopper

Click on this image to zoom in.

Click on this image to zoom in.

  • PLA300-AMIM1-DS G
  • Stopper
  • Volume Discount
[Features]
· Low-noise dolly cart, quiet and smooth-running, easy to push and easy to carry. User-friendly and eco-friendly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA300-AMIM1-DS-G

Part Number
PLA300-AMIM1-DS-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

423.19 €

1 Available 6 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Transportation cart Main Body Material Plastic Quiet measures Available
Main body: option Main Body Details Type For Maximum Loaded Weight 300 kg Handle Height(mm) 890
Wheel Diameter D(mm) 130 Main Body Specifications Plastic 300, Amiem 1-G, with Stopper Wheel Material Super Rubber
Table External Shape(mm) 910(L)×600(W) Table height(mm) 890 Handle Surface Processing Chrome Plated
Packing Type Contains Cardboard Inner dimension of net (depth) 828(L)×556(W)×500(H) Amount Of Content 1 unit

Tech Support