TIG Welding Rod for Cr-18% / Ni-8% Stainless Steel HS-308LT (Part Numbers)

TIG Welding Rod for Cr-18% / Ni-8% Stainless Steel HS-308LT

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· A TIG welding bar made of austenitic+ferritic stainless steel, composed of 19%Cr-9%Ni. Most generally used for stainless steel structures.
· Features excellent crack resistance, heat and corrosion resistance, and mechanical characteristics. Because HS-308LT has low carbon content, it provides good grain boundary corrosion resistance even if the welding is left as is.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS-308LT-1.2-5
HS-308LT-1.6-5
HS-308LT-2-5
HS-308LT-2.4-5
HS-308LT-3.2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Amount Of Content

119.88 €

1 6 Days 1.21 Case (5 kg)

117.48 €

1 Available 6 Days 1.61 Case (5 kg)

115.08 €

1 Available 6 Days 21 Case (5 kg)

112.67 €

1 Available 6 Days 2.41 Case (5 kg)

110.27 €

1 Available 6 Days 3.21 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 Standard Color Red
0.2% Resistance(N/mm2) 400 Tensile Strength(N/mm2) 580 Stretch(%) 46
JIS Standard YS308L AWS Standard ER308L Amount Of Content 1 Case (5 kg)

Tech Support