TOF Contraction Tube (Part Numbers)

TOF Contraction Tube

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· This TOF contraction tube is a unique product combining PTFE on the outside and FEP heat shrinkable tube on the inside.
· When the TOF contraction tube is placed over a target object and heated to 327°C, the PTFE heat shrinks to cover the outer periphery and
the FEP melts and is pressed against the object by the contracting force of the PTFE, forming a tight seal with no gaps.
· Contraction rate of approximately 67%.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5092
5093
5094
5096
5097
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Inner diameter before shrink
(mm)
Post-Contraction Internal Diameter
(mm)
Post-Contraction Wall Thickness
(mm)
Amount Of Content

261.26 €

1 19 Days S-0360.91φ00.581 Roll

124.51 €

1 24 Days S-0601.52φ00.711 Roll

142.30 €

1 10 Days S-1303.30φ00.811 Roll

341.72 €

1 19 Days S-1904.83φ1.57φ0.881 Roll

512.44 €

1 19 Days S-2506.35φ3.18φ0.881 Roll

Loading...

  1. 1

Basic information

Product Type Film Color Transparency Length(m) 1.2
Amount Of Content 1 Roll

Tech Support