Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NS-308LR-1.2-5 |
NS-308LR-1.6-5 |
NS-308LR-2.4-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | |
---|---|---|---|---|---|
223.59 € | 1 | Available | 8 Days | 1.2 | |
219.47 € | 1 | Available | 8 Days | 1.6 | |
170.88 € | 1 | Available | 8 Days | 2.4 |
Loading...
Product Type | Welding rod | Pole length(mm) | 1000 | Amount Of Content | 1 pack (with 5 kg) |
---|---|---|---|---|---|
One example of chemical components C(%) | 0.012 | Si(%) | 0.37 | Mn(%) | 1.7 |
P(%) | 0.024 | S(%) | 0.01 | Ni(%) | 9.99 |
Cr(%) | 19.82 | Tensile Strength(N/mm2) | 568 | Stretch(%) | 46.6 |
0.2% Resistance(N/mm2) | 404 | Pole end color | Red |