Mechanic vise EA525W-125 (Part Numbers)

Mechanic vise EA525W-125
  • Volume Discount
【Product Specifications】
・Also applicable for pipe clamping.
・Cast iron
・360° rotating base
・Jaw width…125mm
・Max. opening…133mm
・Pipe jaw capacity…Dia. 6 to 63mm
・Weight…22.7kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525W-125

Part Number
EA525W-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

770.38 €

1 Available 6 Days

Loading...

  1. 1

Tech Support