Extra Heavy-Duty Waterproof Case EA657-370GN (Part Numbers)

Extra Heavy-Duty Waterproof Case EA657-370GN
  • Volume Discount
【Product Specifications】
・IP67
・For -350W, included 4 pcs casters consists of 2 pcs swivel casters (without brake) and 2 pcs fixed casters (with brake).
・Color…OD green
・Dim. (inside)…609 x 609 x 609mm
・Dim. (outside)…673 x 673 x 641mm
・Weight…14.5kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA657-370GN

Part Number
EA657-370GN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

618.46 €

1 Available 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360