8mm Spanner Head (EA723HV-1.-2) EA723HW-8 (Part Numbers)

8mm Spanner Head (EA723HV-1.-2) EA723HW-8
【Product Specifications】
・EA723HV-1, -2:Replacement spanner head.
・Across flats(mm)-8
・Dia.-20mm
・Length-38

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA723HW-8

Part Number
EA723HW-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.96 €

1 7 Days

Loading...

  1. 1

This page is 8mm Spanner Head (EA723HV-1.-2) EA723HW-8, part number EA723HW-8.
You can find the detail information about specifications and dimensions on part number EA723HW-8.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360