Tool Pouch EA925A-23 (Part Numbers)

Tool Pouch EA925A-23
  • Volume Discount
【Product Specifications】
・Material-Nylon (1680 denier), expanded polyethylene, PVC
・Dim. (mm)…140 x 60 x 185
・Belt width…75mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA925A-23

Part Number
EA925A-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.57 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360