Tool Holder EA925AB-32 (Part Numbers)

Tool Holder EA925AB-32
  • Volume Discount
【Product Specifications】
・Material-Nylon
・-32 can store a marking chalk with a length up to 23mm, which can be taken out just by sliding the knob.
・Dim. (mm)…105 x 50 x 230
・Belt width…70mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA925AB-32

Part Number
EA925AB-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.84 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360