Waist Bag EA925AR-39 (Part Numbers)

Waist Bag EA925AR-39
  • Volume Discount
【Product Specifications】
・Material-Polyester
・Gusset is reinforced.
・Dim. (mm)-150 x 100 x 250(H)
・Belt width-75mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA925AR-39

Part Number
EA925AR-39
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.93 €

1 Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360