FX-Coated 2-Flute, Type DL FX-EBD-DL-6 (Part Numbers)

FX-Coated 2-Flute, Type DL FX-EBD-DL-6
[Features]
· Ball end mill with FX coating for excellent heat resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FX-EBD-DL-6-R1X6

Part Number
FX-EBD-DL-6-R1X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.67 €

1 6 Days

Loading...

  1. 1

Basic information

R Size(mm) 1 Type Bore work material General steel / Heat-Treated Steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Blade length (ℓ)(mm) 6 Number of flutes(sheet) 2 Coating TiAlN
Overall Length (L)(mm) 50 Shank diameter (d)(mm) 6 Outer Diameter(mm) 2
Torsional Angle(°) 30 Blade material Carbide alloy Application The shrink fit system is recommended.

Tech Support