Chukoh Flow Embossed Fluororesin Adhesive Tape ASF119T-35X50X10 (Part Numbers)

Chukoh Flow Embossed Fluororesin Adhesive Tape ASF119T-35X50X10
  • Volume Discount
[Features]
· A pressure-sensitive adhesive tape made of fluoropolymer film substrate with surface unevenness treatment.
· Features outstanding heat resistance and chemical resistance.
[Applications]
· For application to areas particularly requiring smooth sliding movement such as hoppers, and protection of cargo from scratches.
· Prevents the adherence of sticky objects such as unvulcanized rubber.
[Product Specifications]
· Color: white
· Width (mm): 50
· Length (m): 10
· Thickness (mm): 0.35
· Embossed Type
· Adhesive strength: 3 N/10 mm
· Maximum operating temperature: 200°C
· JAN code: 4582221601939
· Trusco code: 788-7582
· Mass: 170 g
[Material / Finish]
· Base: Embossed Fluororesin (PTFE)
· Adhesive: Silicone-based

(i)Remark

  • A cutter is required to cut this product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASF119T-35X50

Part Number
ASF119T-35X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.74 €

1 Available 6 Days

Loading...

  1. 1

This page is Chukoh Flow Embossed Fluororesin Adhesive Tape ASF119T-35X50X10, part number ASF119T-35X50.
You can find the detail information about specifications and dimensions on part number ASF119T-35X50.

Tech Support