Roll Material Stand (W900 Size) (Part Numbers)

Roll Material Stand (W900 Size)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Makes it easy to cut hard-to-handle roll materials during packaging work.
· Material holding bar and cutter guide for clean cutting.
· Standard Equipment: Cutter guide, core rod set
· Roll Material Size: Up to 540 Ø × L 600 mm
· Roll Weight: Up to 10 kg
· Assembly required
· Powder coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RS-600N

Part Number
RS-600N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

256.24 €

1 9 Days

Loading...

  1. 1

Basic information

Product Type Cushioning Material Related Products Main Body Dimensions(mm) 647×560×1549 Total Uniform Load Capacity(kg) 64 (Including self-weight)
Caster 40φ Rubber Caster with Stopper Mass(g) 16300

Tech Support