Controller For Weighing Lines AD-8923-CC (Part Numbers)

Controller For Weighing Lines AD-8923-CC
[Features]
· Uses CC-Link to send weight data to PLC
· Can use CC-Link interface
· Up to 42 AD-8923-CC scales can be connected to each CC-Link master device, allowing weight data to be collected.
· Scale can be re-zeroed (reset to zero) (only some models)
· CC-Link is a high speed field network that can handle both control and information. Supports a transmission distance of 100 m and up to 64 devices, even when using the high speed 10 Mbps transmission speed specified by the standard. When the AD-8923-CC unit is used to construct the CC-Link network, up to 42 devices can be supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD-8923-CC

Part Number
AD-8923-CC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,165.00 €

1 30 Days 10

Loading...

  1. 1

Basic information

Main applications Weighing instruments JAN Code 4981046605731

This page is Controller For Weighing Lines AD-8923-CC, part number AD-8923-CC.
You can find the detail information about specifications and dimensions on part number AD-8923-CC.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360