SIMPLEX soft-face mallet 50 to 40 (Part Numbers)

SIMPLEX soft-face mallet 50 to 40
Oversized striking faces provide maximum protection for the precise treatment of workpieces with sensitive surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3101.051
3107.051
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInsert 1 Insert 2

46.75 €

1 3 Days 10TPE soft, blueTPE soft, blue

55.70 €

1 3 Days 10Superplastic, whiteSuperplastic, white

Loading...

  1. 1

Basic information

Ø(mm) 50 Head Length(mm) 110 Total Length(mm) 330
Handle material Evergreen Oak Type of product Hammer Housing Aluminium
GS yes Conflict Minerals free yes REACH compliant yes

Tech Support