Pipe Pliers With Plastic Jaw (SB) (Part Numbers)

Pipe Pliers With Plastic Jaw (SB)
Pipe pliers that employ a one-use adjust, can be finely adjusted in 25 steps and can grasp a wide variety of items.
[Features]
· For siphon tubes, oil filters, plastic tubes and connectors up to a maximum of 80 mm in diameter
· Firm and can also withstand high loads.
· No. of adjustment levels: 25
· With plastic jaw
· Can gently remove hose of nozzle.
[Applications]
· Ideal for tightening and loosening of connection screws of traps, plastic pipe joints, round nuts etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8111-250

Part Number
8111-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.78 €

1 7 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Single Product/Set Classification Single item
Mass(g) 355 Gripping ability(φ mm) 10–75 Adjustment(Steps) 25
JAN Code 4003773078470 Trusco code 769-3591 Specifications Head Finish: Polished. Handle specifications: Plastic coating

Tech Support