Monkey Wrench (Part Numbers)

Monkey Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • Monkey Wrench
  • Monkey Wrench
  • Volume Discount
[Features]
・ Ultra-thin-jaw of 4.5 mm which is approx. half the size of a standard adjustable wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70130

Part Number
70130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.10 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Maximum Opening(mm) 38 Overall Length(mm) 176 Mass(g) 200
JAN Code 4712818912715 Detailed type Thin Wide-Mouth Monkey Wrench

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360