Tung-Tri Series HPA06-M Type Cutter For Square Shoulder Machining (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HPA06R016MM08-02
HPA06R020MM10-03
HPA06R025MM12-04
HPA06R032MM16-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Dimension L6
(mm)
Dimension ⌀D3
(mm)
Mounting bolt Ts Boss Thickness T
(mm)

276.93 €

1 6 Days 16 mm4213M8-

362.20 €

1 6 Days 20 mm4918M1015

448.76 €

1 6 Days 25 mm5721M1217

492.52 €

1 6 Days 32 mm6329M1622

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical Air Hole Yes Compatible Inserts TOMT06○○○

Tech Support