NogaFlex Holder NF for Audiovisual Equipment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NF1105

Part Number
NF1105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.21 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Magnetic Stand Parts Parts Classification For Arm Type Arm Length (1)(mm) 56
Arm Length (2)(mm) 51 Weight(kg) 0.23 Arm Material Steel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360