Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter | Compatible T Groove Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.93 € | 1 | Available | 5 Days | M6 x 1.0 | 25 | 15 | 5.7 | 10 | 4 | 9 | S45C | M6 | 6 | |
18.39 € | 1 | Available | 5 Days | M6 x 1.0 | 40 | 28 | 5.7 | 10 | 4 | 12 | S45C | M6 | 6 | |
19.25 € | 1 | Available | 7 Days | M8 x 1.25 | 32 | 22 | 7.7 | 13 | 6 | 20 | S45C | M8 | 8 | |
20.06 € | 1 | Available | 7 Days | M8 x 1.25 | 50 | 35 | 7.7 | 13 | 6 | 25 | S45C | M8 | 8 | |
20.67 € | 1 | Available | 7 Days | M8 x 1.25 | 80 | 50 | 7.7 | 13 | 6 | 30 | S45C | M8 | 8 | |
19.31 € | 1 | Available | 7 Days | M10 x 1.5 | 40 | 30 | 9.7 | 15 | 6 | 30 | S45C | M10 | 10 | |
19.58 € | 1 | Available | 7 Days | M10 x 1.5 | 63 | 45 | 9.7 | 15 | 6 | 50 | S45C | M10 | 10 | |
20.84 € | 1 | Available | 7 Days | M10 x 1.5 | 100 | 60 | 9.7 | 15 | 6 | 70 | S45C | M10 | 10 | |
19.64 € | 1 | Available | 7 Days | M12×1.75 | 50 | 35 | 11.7 | 18 | 7 | 60 | S45C | M12 | 12 | |
19.95 € | 1 | Available | 5 Days | M12×1.75 | 50 | 35 | 13.7 | 22 | 8 | 70 | S45C | M12 | 14 | |
20.48 € | 1 | Available | 7 Days | M12×1.75 | 63 | 40 | 11.7 | 18 | 7 | 65 | S45C | M12 | 12 | |
20.81 € | 1 | Available | 7 Days | M12×1.75 | 63 | 45 | 13.7 | 22 | 8 | 80 | S45C | M12 | 14 | |
20.87 € | 1 | Available | 7 Days | M12×1.75 | 80 | 55 | 11.7 | 18 | 7 | 75 | S45C | M12 | 12 | |
21.40 € | 1 | Available | 7 Days | M12×1.75 | 80 | 55 | 13.7 | 22 | 8 | 100 | S45C | M12 | 14 | |
23.48 € | 1 | Available | 5 Days | M12×1.75 | 125 | 75 | 11.7 | 18 | 7 | 110 | S45C | M12 | 12 | |
24.23 € | 1 | Available | 7 Days | M12×1.75 | 125 | 75 | 13.7 | 22 | 8 | 120 | S45C | M12 | 14 | |
27.65 € | 1 | Available | 7 Days | M12×1.75 | 200 | 120 | 11.7 | 18 | 7 | 160 | S45C | M12 | 12 | |
27.81 € | 1 | Available | 5 Days | M12×1.75 | 200 | 120 | 13.7 | 22 | 8 | 180 | S45C | M12 | 14 | |
23.75 € | 1 | Available | 7 Days | M14×2 | 63 | 45 | 15.7 | 25 | 9 | 115 | S45C | M14 | 16 | |
26.91 € | 1 | Available | 7 Days | M14×2 | 100 | 65 | 15.7 | 25 | 9 | 150 | S45C | M14 | 16 | |
29.55 € | 1 | Available | 7 Days | M14×2 | 160 | 100 | 15.7 | 25 | 9 | 220 | S45C | M14 | 16 | |
37.29 € | 1 | Available | 7 Days | M14×2 | 250 | 150 | 15.7 | 25 | 9 | 300 | S45C | M14 | 16 | |
28.31 € | 1 | Available | 7 Days | M16×2.0 | 100 | 65 | 17.7 | 28 | 10 | 203 | S45C | M16 | 18 | |
32.15 € | 1 | Available | 5 Days | M16×2.0 | 160 | 100 | 15.7 | 25 | 9 | 270 | S45C | M16 | 16 | |
33.46 € | 1 | Available | 7 Days | M16×2.0 | 160 | 100 | 17.7 | 28 | 10 | 280 | S45C | M16 | 18 | |
36.06 € | 5 | 7 Days | M16×2.0 | 200 | 125 | 15.7 | 25 | 9 | 315 | S45C | M16 | 16 | ||
40.46 € | 1 | Available | 7 Days | M16×2.0 | 250 | 150 | 15.7 | 25 | 9 | 380 | S45C | M16 | 16 | |
42.39 € | 1 | Available | 7 Days | M16×2.0 | 250 | 150 | 17.7 | 28 | 10 | 430 | S45C | M16 | 18 | |
35.99 € | 1 | Available | 5 Days | M20×2.5 | 80 | 55 | 19.7 | 32 | 12 | 290 | S45C | M20 | 20 | |
36.40 € | 1 | Available | 5 Days | M20×2.5 | 80 | 55 | 21.7 | 35 | 14 | 330 | S45C | M20 | 22 | |
37.71 € | 1 | Available | 7 Days | M20×2.5 | 100 | 65 | 19.7 | 32 | 12 | 340 | S45C | M20 | 20 | |
39.37 € | 1 | Available | 7 Days | M20×2.5 | 100 | 65 | 21.7 | 35 | 14 | 400 | S45C | M20 | 22 | |
40.82 € | 1 | Available | 5 Days | M20×2.5 | 125 | 85 | 21.7 | 35 | 14 | 428 | S45C | M20 | 22 | |
43.01 € | 1 | Available | 7 Days | M20×2.5 | 160 | 110 | 19.7 | 32 | 12 | 470 | S45C | M20 | 20 | |
45.38 € | 1 | Available | 5 Days | M20×2.5 | 160 | 110 | 21.7 | 35 | 14 | 500 | S45C | M20 | 22 | |
59.66 € | 1 | Available | 7 Days | M20×2.5 | 250 | 150 | 21.7 | 35 | 14 | 680 | S45C | M20 | 22 | |
70.31 € | 1 | Available | 7 Days | M20×2.5 | 315 | 190 | 21.7 | 35 | 14 | 820 | S45C | M20 | 22 | |
55.15 € | 1 | Available | 5 Days | M24×3.0 | 100 | 70 | 23.7 | 40 | 16 | 540 | S45C | M24 | 24 | |
61.75 € | 1 | Available | 7 Days | M24 x 3 | 125 | 85 | 27.7 | 44 | 18 | 720 | - | - | 28 | |
72.56 € | 1 | Available | 7 Days | M24×3.0 | 200 | 125 | 23.7 | 40 | 16 | 900 | S45C | M24 | 24 | |
76.86 € | 1 | Available | 7 Days | M24×3.0 | 200 | 125 | 27.7 | 44 | 18 | 950 | S45C | M24 | 28 | |
82.51 € | 1 | Available | 7 Days | M24×3.0 | 250 | 150 | 23.7 | 40 | 16 | 960 | S45C | M24 | 24 | |
87.05 € | 1 | Available | 5 Days | M24×3.0 | 250 | 150 | 27.7 | 44 | 18 | 1120 | S45C | M24 | 28 | |
103.24 € | 1 | 5 Days | M24×3.0 | 315 | 190 | 23.7 | 40 | 16 | 1270 | S45C | M24 | 24 | ||
107.19 € | 1 | 7 Days | M24×3.0 | 315 | 190 | 27.7 | 44 | 18 | 1350 | S45C | M24 | 28 | ||
124.39 € | 1 | 7 Days | M24×3.0 | 400 | 240 | 23.7 | 40 | 16 | 1410 | S45C | M24 | 24 | ||
127.20 € | 1 | 5 Days | M24×3.0 | 400 | 240 | 27.7 | 44 | 18 | 1490 | S45C | M24 | 28 | ||
95.42 € | 1 | 5 Days | M30×3.5 | 125 | 80 | 35.6 | 54 | 22 | 1250 | S45C | M30 | 36 | ||
103.44 € | 1 | 5 Days | M30×3.5 | 160 | 110 | 35.6 | 54 | 22 | 1440 | S45C | M30 | 36 | ||
123.93 € | 1 | 7 Days | M30×3.5 | 200 | 135 | 35.6 | 54 | 22 | 1630 | S45C | M30 | 36 | ||
132.45 € | 1 | 7 Days | M30×3.5 | 250 | 150 | 35.6 | 54 | 22 | 1920 | S45C | M30 | 36 | ||
150.80 € | 1 | 7 Days | M30×3.5 | 315 | 200 | 35.6 | 54 | 22 | 2300 | S45C | M30 | 36 | ||
194.24 € | 1 | 7 Days | M30×3.5 | 500 | 300 | 35.6 | 54 | 22 | 3300 | S45C | M30 | 36 | ||
142.49 € | 1 | 7 Days | M36×4.0 | 160 | 100 | 41.6 | 65 | 26 | 2200 | S45C | M36 | 42 | ||
173.02 € | 1 | 7 Days | M36×4.0 | 250 | 175 | 41.6 | 65 | 26 | 2820 | S45C | M36 | 42 | ||
222.47 € | 1 | 7 Days | M36×4.0 | 400 | 250 | 41.6 | 65 | 26 | 3930 | S45C | M36 | 42 | ||
13.37 € | 1 | Available | 7 Days | M16×2.0 | 75 | 40 | 17.5 | 29 | 10 | 190 | S45C | M16 | 18 | |
15.28 € | 1 | Available | 7 Days | M16×2.0 | 100 | 65 | 17.5 | 29 | 10 | 225 | S45C | M16 | 18 | |
18.88 € | 1 | Available | 7 Days | M16×2.0 | 150 | 100 | 17.5 | 29 | 10 | 300 | S45C | M16 | 18 |
Loading...
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
Mass(g)
Material
Screw Diameter
Compatible T Groove Width(mm)
Type
Filter by standard shipping days
Optional Attributes